NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 256

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
233
CODING EXAMPLE
STANDARD STROKES FOR DOUBLE-ACTING CYLINDERS SERIES QC
QC T
2
A
020
A
050
QC
SERIES
T
VERSION
T = sintered bronze bushings
B = linear ball bearings
2
OPERATIONS
2
= double-acting
A
MATERIALS
A = anodized aluminium body. rolled stainless steel 303 piston rod. rolled stainless steel 420B columns for QCT hardened steel C50 columns for QCB
020
BORE
020
= 20 mm
025
= 25 mm
032
= 32 mm
040
= 40 mm
050
= 50 mm
063
= 63 mm
A
TYPE OF DESIGN
A = standard
050
STROKE
(
see table)
■ = Double-acting
Out of standard intermediate strokes available on request (strokes multiple of 5 mm)
Ø
20
25
30
40
50
75
100
125
150
175
200
20
25
32
40
50
63
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,246,247,248,249,250,251,252,253,254,255 257,258,259,260,261,262,263,264,265,266,...406
Powered by: Camozzi Pneumatics Inc.