NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 254

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
231
Intermediate brackets Mod.BH and BL 52-32
Assembling by using two intermediate brackets without using the feet bracket. If the application requires the
assembling of an intermediate bracket on sides X-Y, it is necessary to use model BL-52-32 (only Ø32).
DIMENSIONS (mm)
Mod.
Ø
B1
B2
B3
B4
B5
Ø B6
BH-52-25
25
70
8
18,5
35
60
5,5
BH-52-32
32
85
10
18,5
40
73
6,5
BL-52-32
32
85
10
18,5
40
73
6,5
BH-52-40
40
105
10
18,5
40
90,5
9
BH-52-50
50
138
15
30
70
120
11
BH-52-63
63
154
15
36
70
136
11
The following is supplied:
1
x intermediate bracket
4
x screws
Self-compensating adaptor Mod.CF-52
The self-compensating adaptor is used to compensate the difference between the rodless cylinder and the
external guide system. Suitable for cylinders mod. 52M2P/52M2C/52M8P/52M8C.
DIMENSIONS (mm)
Mod.
Ø
A
X
B
Y
D
I
F
G
H
K
Ø L
M
CF-52-25-32
25
74
1
±8
12
0,8
8
54
40
20
80
66
6,5
M6
CF-52-25-32
32
82
0,5
±6
12
0,8
8
54
40
20
80
66
6,5
M6
CF-52-40
40
94,5
0,5
±6
12
0,8
8
54
40
20
80
66
6,5
M6
CF-52-50-63
50
130,5
0,5
±5
24
0,8
11
80
51
23
122
102
9
M8
CF-52-50-63
63
146
0,5
±4,5
24
0,8
11
80
51
23
122
102
9
M8
The following is supplied:
1
x adaptor
1
x pin
2
x feet
2
x c-clips
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,244,245,246,247,248,249,250,251,252,253 255,256,257,258,259,260,261,262,263,264,...406
Powered by: Camozzi Pneumatics Inc.