NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 248

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
225
Cylinders with short carriage Mod. 52M2C
The cylinder has two supply ports “I” for both endcovers. The operator needs to choose which one of the two
ports to use on each end cover.The remaining port has to be closed with the supplied tap.
DIMENSIONS (mm)
Mod.
Ø W L L1 I
B G N E ØA ØX R C F F1 U T V S S1 TG P Z Q Q1
52
M2C25A
25 67,5 9,5 135
G1/8 25 5 19 84,5 6 4,5 60 35 M5 7 15 25 22 45 49 36 M4 4,5 11 3
52
M2C32A
32 77,5 9,5 155
G1/8 25 5,5 19 99,5 6 5,5 69 45 M5 7 15 32,5 22 54 58 41 M5 7,5 11 4
52
M2C40A
40 95 11,5 190
G1/4 25 7 23 112,5 7 6,5 82 50 M5 9 15 38,5 22 64 68 49 M6 7,5 12 4
52
M2C50A
50 105 17 210
G3/8 35 9 30 122 10 8,5 115 64 M8 16 34 59 46 90 94 65 M8 12,5 17 5
52
M2C63A
63 125 17 250
G3/8 50 9,5 30 150 10 8,5 131 80 M8 16 34 68,5 46 106 110 78 M8 14 17 5
+ = add the stroke
K = cushion regulation
screw
Cylinders with short carriage Mod. 52M8C
The cylinder has six supply ports (I) , three for one direction (x-h-w) , and the other three (y-z-k) for the
opposite direction. With supporting feet (Mod. B-52 / BA-52), ports “h” and “z” have to be closed.
DIMENSIONS (mm)
Mod.
Ø
T1
T2
T3
T4
L2
L3
I
52
M8C25A
25
13,5
29,5
13,5
28,5
8
11
G1/8
52
M8C32A
32
17,5
34,5
17,5
34,5
9,5
9,5
G1/8
52
M8C40A
40
15,5
38
20,5
42,5
11,5
11,5
G1/4
52
M8C50A
50
29,5
59
29
59
17
17
G3/8
52
M8C63A
63
34
68,5
34
68,5
17
17
G3/8
Where no dimensions
are presented, refer to
dimensions of cylinder
model 52M2C.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,238,239,240,241,242,243,244,245,246,247 249,250,251,252,253,254,255,256,257,258,...406
Powered by: Camozzi Pneumatics Inc.