NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 264

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
241
DIMENSIONS (mm)
Ø A ØD E1 E2 F F1 F2 F3 F4+ F5 F6 G1 G2 G3 H1 L1+ L2+ L3++ M1 M2 01 03 R S
20
10 10 70 18 1/8 10,5 10,5 25 12,5 11,5 10,5 97 30 56,5 54 37 53 69 83 36 17 28 12 6
25
10 12 78 26 1/8 11,5 8 28,5 12,5 13,5 11,5 107 40 61,5 64 37,5 53,5 69 93 42 17 34 12 6
32
12 16 96 30 1/8 12,5 9,5 34
7
15 12,5 134 45 79 78 37,5 59,5 81,5 112 48 21 42 16 10
40
12 16 104 30 1/8 13 12 38 13 18 13 141 45 82 86 44 66 88 120 54 22 50 16 10
+ = add the stroke
++ = add the stroke 2 times
Note: for out of standard intermediate strokes (ex. stroke 35), you have to consider the dimensions referring to the immediately higher stroke (ex. stroke 40).
DIMENSIONS
Ø P1
P3
T
U Y
Y1
Y2
Y3 Y4
X X1 X2 J K Shock
absorber
Δ stroke
(
mm)
change in stroke w/ adj.
nut Mod. SA-**SC mm
20
M5x0,8 M6x1
57,5 32 28
3
3,5
3
6
5,5 9,5 5,5 44
M5 SA-1007 0 – 15
0 –
+12
25
M6x1 M6x1
62,5 38 34
4
4,5
3
6
5,5 9,5 5,5 50
M5 SA-1007 0 – 15
0 –
+8
32
M8x1,25 M8x1,25 81 44 42
4
4,5
3
6
6,5 11 7,5 63
M6 SA-1412 0 – 20
0 –
+10
40
M8x1,25 M8x1,25 85 44 50
4
4,5
3
6
6,5 11 7,5 72
M6 SA-1412 0 – 20
0 –
+11
02
stroke
20-30
02
stroke
40-100
02
stroke
125-200
04
stroke
20-30
04
stroke
40-100
04
stroke 125-
200
QCBF
ØC
QCTF
ØC
20 24
44
120
29
39
77
10
12
25 24
44
120
29
39
77
12
16
32 24
48
124
33
45
83
16
20
40 24
48
124
34
46
84
16
20
Mod. QCTF and QCBF type “B”
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,254,255,256,257,258,259,260,261,262,263 265,266,267,268,269,270,271,272,273,274,...406
Powered by: Camozzi Pneumatics Inc.