NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 266

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
243
Twin Cylinders
Series QX
Double-acting, magnetic, guided
ø 10x2, 16x2, 20x2, 25x2, 32x2
The Series QX offers a range of
actuators covering a great number of
applications which require a guided
linear movement. The design of the
double piston, besides assuring a solid
and effective guide, offers double force
in compact dimensions.
Where a high force with precise
movement is required, along with a non-
rotation function and integrated guide,
the QX cylinders are the ideal solution.
The QX Series offers two guide versions,
with sintered bronze bushings or with
linear ball bearings.
GENERAL DATA
»
»
High force
»
»
Precise movement
»
»
Integrated piston-guide
»
»
QXB: linear ball bearings
»
»
QXT: sintered
bronze bushings
»
»
Utilizes Mod. CSC sensors
for direct mounting on
body extrusion slots
Type of construction compact, magnetic, mechanical bumpers
QXT = sintered bronze bushings - QXB = linear ball bearings
Operation
double-acting
Materials
body and flange = anodized AL
QXT piston rod = stainless steel AISI 303 - QXB piston rod = hardened carbon steel C50
seals = PU
Mounting method
by means of threaded body
Strokes
from 10 to 100
Operating temperature 0° – 80°C (with dry air - 20°C) , (32 - 176°F, with dry air -4°F)
Operating speed
50 – 500
mm/s
Operating pressure
1 – 10
bar (14 - 145 psi)
Fluid
clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32.
Once applied the lubrication should never be interrupted.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,256,257,258,259,260,261,262,263,264,265 267,268,269,270,271,272,273,274,275,276,...406
Powered by: Camozzi Pneumatics Inc.