The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
296
DIMENSIONS (mm)
Mod.
X thread
X depth
Y thread
Y depth
W thread
W depth
Z thread
Z depth
AA thread
AA depth
CGB-L-16
M4
11
M5
5
M4
7
M3
-
M4
7
CGB-L-20
M5
13
M5
5
M5
8
M4
-
M5
8
CGB-L-25
M6
16
M5
5
M6
10
M5
-
M6
10
CGB-L-32
M6
20
M5
8
M6
10
M6
-
M6
10
Y = port connection
Z= claw mounting-hole
X.W.AA = Mounting hole
DIMENSIONS
Mod.
A B C D E F G H I
J K L closed L open M N O P Q R S T U V
CGB-L-16 14 21 22 38 24 25,5 45,5 72,5 12 6 6
18
24 12 7,5 25,5 7 4 7 22 14 34 26
CGB-L-20 16 22 26 49 30 28 53
85 12 8 8
23
31 13 8 28 9 5 10 26 16 45 35
CGB-L-25 20 24,5 32 56 36 31,5 63,5 104,5 16 10 10
20
34 18 9 31 12 6 12 32 20 52 40
CGB-L-32 26 30 40 62 44 37,5 68 116 20 10 10
24
40 24 10 33,5 14 6 15 40 26 60 46
Guided parallel grippers Series CGB-L