NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 347

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Hydro-Checks & Shock-Absorbers
Hydro-Checks & Shock-Absorbers
6
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
324
Hydrochecks Mod. 43N-PSB-40
DIMENSIONS (mm)
Mod.
Strokes (mm)
A+
B
C
L+
SW1
43
N-PSB-40
50
85
100
32
114
13
43
N-PSB-40
100
85
105
32
114
13
43
N-PSB-40
150-200
85
125
47
114
13
+ = add the stroke
Mounting kit Mod. 43N-40
Hydrocheck mounting kit for cylinders Ø 40 - 50 - 63 - 80.
DIMENSIONS (mm)
Mod.
A B C
D E F G H I
J
K
L
M N O P Q R S
43
N-40-40
60
-
110 26,5 56
-
12
7
19 47
M12X1,25 24 14
80
25 25 14 12 40
43
N-40-50
70
60 122 32,5 62 57 12
9
24 65
M16X1,5
32 20
88
32 25 14 14 40
43
N-40-63
80
60 132 37,5 67 57 20
9
24 65
M16X1,5
32 20
93
32 25 14 14 40
43
N-40-80
100 60 152 47,5 77 57 20 11 30 78
M20X1,5
40 25 107
-
-
-
18 50
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,337,338,339,340,341,342,343,344,345,346 348,349,350,351,352,353,354,355,356,357,...406
Powered by: Camozzi Pneumatics Inc.