NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 350

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Hydro-Checks & Shock-Absorbers
6
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Hydro-Checks & Shock-Absorbers
327
SA
SERIES
0806
SIZE/STROKE
0806
= Size M8 x 1 / Stroke 6 mm
1007
= Size M10 x 1 / Stroke 7 mm
1210
= Size M12 x 1 / Stroke 10 mm
1412
= Size M14 x 1,5 / Stroke 12 mm
2015
= Size M20 x 1,5 / Stroke 15 mm
2525
= Size M25x 1,5 / Stroke 25 mm
2725
= Size M27 x 1,5 / Stroke 25 mm
VERSION
= standard, with cap
W = Without cap (on request)
CODING EXAMPLE
SA - 2015
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,340,341,342,343,344,345,346,347,348,349 351,352,353,354,355,356,357,358,359,360,...406
Powered by: Camozzi Pneumatics Inc.