NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 349

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Hydro-Checks & Shock-Absorbers
Hydro-Checks & Shock-Absorbers
6
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
326
Shock Absorbers
Series SA
M8x1 - M10x1 - M12x1 - M14x1,5 - M20x1,5 - M25x1,5 - M27x1,5
Self compensating
Shock absorbers Series SA exist in 7 different sizes and are used to provide impact and
noise absorbtion when stopping objects in motion. Series SA is of a self compensating
type which makes it suitable for different applications such as low load/high speed or
high load/low speed applications without requiring any additional adjustments on the
shock absorber.
Series SA is designed so it can be used with or without a stop collar.
By using shock absorber Series SA,
following advantages would be provided.
-
Increased production rate
-
Reduced maintenance costs
-
Reduce noise and vibration
-
Extended life time of the machine.
GENERAL DATA
»
»
Suitable for different
applications
»
»
Usable with or without
a stop collar
»
»
Self compensating
Model
SA - 0806 SA - 1007 SA - 1210 SA - 1412
SA - 2015 SA - 2525 SA - 2725
Type of construction
Hydraulic shock absorber, self compensating
Materials
Body: steel, black coated
Piston rod: carbon steel chrome plated
Piston: carbon steel
Sealings: NBR
Threaded body
M8x 1 M10x 1 M12 x 1 M14x 1,5 M20x 1,5 M25x 1,5 M27x 1,5
Absorption stroke (mm)
6 7 10 12 15 25 25
Max. Energy absorption per cycle, Et (Nm)
3 6 12 20 59 80 147
Max. Energy absorption per hour, ETc, (Nm)
7000 12400 22500 33000 38000 60000 72000
Max. effective mass Me (kg)
6 12 22 40 120 180 270
Max N° cycles per minute
80 70 40 70 45 20 10
Impact speed, v (m/s)
min. - max.
0,3 - 2,5 0,3 - 3,5 0,3 - 4,0 0,3 - 5,0
0,3 - 5,0 0,3 - 5,0 0,3 - 5,0
Weight (g)
15 25 32 65 150 295 360
Working temperature (°C)
-10
°C – +80°C (14ºF - 176ºF)
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,339,340,341,342,343,344,345,346,347,348 350,351,352,353,354,355,356,357,358,359,...406
Powered by: Camozzi Pneumatics Inc.