NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 355

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
332
Magnetic Proximity Switches
Series CST - CSV and CSH
Reed, Electronic
The magnetic proximity switches CST-CSV-CSH detect the position of the cylinder piston.
When the internal contact is actuated by a magnetic field, the sensors complete an
electrical circuit and provide an output signal to directly actuate a solenoid valve or a PLC.
A yellow LED diode shows when the internal magnetic contact is closed.
Switches are available in two different
versions: Reed with mechanical switching
and electronic with electronic switching.
The electronic versions are suggested for
heavy duty with frequent operations and
strong vibrations.
GENERAL DATA
»
»
Designed to fit into the
cylinder profile barrel
»
»
3
models (CST - CSV -
CSH) are suitable for all
Camozzi’s cylinder range
»
»
With or without M8 connector
Models
CST-...
CSV-...
CSH-...
Operation
Reed contact
Electronic
Output
Static or electronic PNP
Type of contact
All switches have Normally Open contact
Voltage
See model characteristics
Max current
See model characteristics
Max load
Reed switches 8 W DC and 10 VA AC
Electronic switches 6 W DC
Protection level
IP 67
Materials
Plastic body encapsulating epoxy resin
cable PVC, connector PVC
connector body PUR
Mounting
Directly into the groove, or by means of adapters.
Signalling
By means of yellow diode Led
Protections
See model characteristics
Switching time
Reed switches <1,8 ms
Electronic switches <1 ms
Operating temperature -10ºC – 80ºC (14ºF - 176ºF)
Electrical duration
Reed switches 10.000.000 cycles
Electronic switches 10.000.000.000 cycles
Electrical connection cable 2x0,14 (2m) high flexibility
cable 3x0,14 (2m) high flexibility
connector M8 and cable 0,3 m
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,345,346,347,348,349,350,351,352,353,354 356,357,358,359,360,361,362,363,364,365,...406
Powered by: Camozzi Pneumatics Inc.