NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 356

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Proximity Switches
333
6512
SWITCHES ELECTRICAL CONNECTIONS
Reed switches
BN = brown
BU = blue
BK = black
Electronic switches
BN = brown
BU = blue
BK = black
CODING EXAMPLE
CS T
-
2
2
0
N -
5
CS
SERIES
T
SLOT TYPE
T = T-slot
V = V-slot
H = frontal inserting slot
2
OPERATION
2
= reed
3
= electronic
2
CONNECTIONS
2
= 2 wires (Reed only )
3
= 3 wires
5
= 2 wires with M8 connector (Reed only )
6
= 3 wires with M8 connector
0
POWER SUPPLY VOLTAGE
0
= 10-110V DC; 10-230V AC (PNP)
1
= 30-110V DC; 30-230V AC (PNP)
2
= 3 wires cst (PNP)
3
= 10-30V AC/DC (PNP)
4
= 10-27V DC (PNP)
N
NOTE
N = ACCORDING TO NORM (CST/CSV-250N only)
5
LENGTH OF THE CABLE (for CSH only):
2
= 2 mt
5
= 5 mt
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,346,347,348,349,350,351,352,353,354,355 357,358,359,360,361,362,363,364,365,366,...406
Powered by: Camozzi Pneumatics Inc.