NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 400

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
8
Seal Kits & Technical Data
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
SEAL KITS & TECHNICAL DATA
377
Calculation:
Example 9: Horizontal rotating door
Application data:
m
= 200 kg
ω
= 1,0 rad/s
T
= 100 Nm
R
= 0,5 m
Rs
= 0,4 m
S
= 0,015 m
C
= 100 cycles/h
The adequate shock absorber to use in this case is Mod. SA 2015
according to the technical data, where we find that E
t
(
max)= 59 Nm, E
tc
(
max)= 38000 Nm/h and Me (max)= 720 kg.
To ensure the lifetime of the shock absorber, the movement of the impact body
must be perpendicular to the shock absorbers axial centre.
Note
:
The maximum allowable eccentricity
θ
≤ 2,5° (0,044 rad).
Perpendicularity of the load
ω
Load
l
=
mR
2
=
200
.
0,5
2
= 25 Kg
.
m
2
2 2
E
k
=
l
ω
2
=
25
.
1,0
2
= 12,5 Nm
2 2
θ
=
S
=
0,015
= 0,0375 rad
Rs 0,4
E
d
= T
.
θ
= 100
.
0,0375
= 3,75 Nm
E
t
= E
k
+ E
d
= 12,5 + 3,75 = 16,25 Nm
E
tc
= E
t
.
C = 16,25
.
100
= 1625 Nm/h
v
=
ω
.
Rs = 1,0
.
0,4
= 0,4 m/s
Me
=
2
E
t
=
2
.
16,25
= 203 Kg
v
2
0,4
2
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,390,391,392,393,394,395,396,397,398,399 401,402,403,404,405,406
Powered by: Camozzi Pneumatics Inc.