NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 397

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
SEAL KITS & TECHNICAL DATA
Seal Kits & Technical Data
8
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
374
Symbols description
Sizing guide: formulas and examples
Sizing guide for Shock Absorbers Series SA
Symbol Unit
Description
m
friction coefficient
a
(
rad)
angle of incline
q
(
rad)
side load angle
w
(
rad/s)
angular velocity
A
(
m)
width
B
(
m)
thickness
C
(/
hr)
impact cycles per hour
D
(
cm)
cylinder diameter
d
(
cm)
piston rod diameter
E
d
(
Nm)
drive energy per cycle
E
k
(
Nm)
kinetic energy per cycle
E
t
(
Nm)
total energy per cycle
E
tc
(
Nm)
total energy per hour
F
(
N)
propelling force
Symbol Unit
Description
Fm
(
N)
maximum shock force
g
(
m/s
2
)
gravity acceleration (9.81 m/s
2
)
h
(
m)
hight
m
(
kg)
mass to be decelerated
Me
(
kg)
effective mass
P
(
bar)
operating pressure
R
(
m)
radius
Rs
(
m)
shock absorber mounting distance
from rotation center
S
(
m)
stroke (shock absorber)
T
(
Nm)
driving torque
t
(
s)
deceleration time
v
(
m/s)
velocity of impact mass
vs
(
m/s)
impact velocity at shock absorber
In order to select the correct dimensions of Shock absorbers the following
parameters are needed:
-
Weight of the impact object m
(
kg)
-
Impact speed
v
(
m/s)
-
Propelling or thrust force
F
(
N)
-
No. of impact cycles per hour C
(/
hr)
Some formulas
5.
Cylinder’s traction force
F =
D
2
·
π
·
P · g/100
4
6.
Cylinder’s thrust force
F =
(
D
2
-
d
2
) ·
π
·
P · g/100
4
7.
Maximum shock force (approx.)
Fm = 1.2 E
t
/
S
8.
Total energy consumption per hour Etc = Et · C
9.
Mass:
Me = 2E
t
/
v
2
Some formulas
1.
Kinetic energy
E
k
= mv
2
/2
2.
Drive energy
E
d
= F · S
3.
Total energy
E
t
=E
k
+E
d
4.
Free fall speed
v = √ (2g*h)
Calculation:
Example 1: Horizontal impact
Application data:
v
= 1.0 m/s
m
= 50 kg
S
= 0.01 m
C
= 1500 cycles/h
The adequate Shock Absorber to use in this case is Mod. SA 2015 according
to the technical data where we find that E
t
(
max)=59 Nm, E
tc
(
max)=38000
Nm/h and Me(max)=120 kg.
E
k
=
mv
2
=
50
.
1
2
= 25 Nm
2 2
E
t
= Ek = 25 Nm
E
tc
= Et
.
C = 25
.
1500
= 37500 Nm/h
Me
=
2
Et
=
2
.
25
= 50 kg
v
2
1
2
Example 2: Horizontal impact with propelling force
Application data:
m
= 40 kg
P
= 6 bar
S
= 0.01 m first hypothesis SA 1210
v
= 1.2 m/s
D
= 50 mm
C
= 780 cycles/h
To facilitate the calculation, the pressure in the empty
cylinder chamber is not considered (safety condition)
Calculation:
The adequate Shock Absorber to use in this case is Mod.SA 2015 according
to the technical data where we find that Et (max)=59 Nm, Etc (max) = 38000
Nm/h and Me(max)=120 kg.
E
k
=
mv
2
=
40
.
1,2
2
= 28,8 Nm
2
2
Consider the shock absorber with the lowest E
t
but superior to 28.8 Nm:
mod. SA 2015 S=0.015 m
E
d
= F
.
S =
D
2 .
π
.
P
.
g/100
.
S =
50
2
.
π
.
6
.
9,81/100
.
0,015
= 17,3 Nm
4
4
E
t
= E
k
+ E
d
= 28,8 + 17,3 = 46,1 Nm
E
tc
= E
t
.
C = 46,1
.
780
= 35958 Nm/h
Me
=
2
E
t
=
2
.
46,1
= 64,0 Kg
v
2
1,2
2
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,387,388,389,390,391,392,393,394,395,396 398,399,400,401,402,403,404,405,406
Powered by: Camozzi Pneumatics Inc.