NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 395

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
SEAL KITS & TECHNICAL DATA
Seal Kits & Technical Data
8
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
372
Table showing air consumption
of double-acting cylinders
series
>
Ø
Thrust
Pressure
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
8
0,50
0,001
0,002
0,002
0,003
0,003
0,004
0,004
0,005
0,005
0,006
10
0,79
0,002
0,002
0,003
0,004
0,005
0,005
0,006
0,007
0,008
0,009
12
1,13
0,002
0,003
0,005
0,006
0,007
0,008
0,009
0,010
0,011
0,012
16
2,01
0,004
0,006
0,008
0,010
0,012
0,014
0,016
0,018
0,020
0,022
20
3,14
0,006
0,009
0,013
0,016
0,019
0,022
0,025
0,028
0,031
0,035
25
4,91
0,010
0,015
0,020
0,025
0,029
0,034
0,039
0,044
0,049
0,054
32
8,04
0,016
0,024
0,032
0,040
0,048
0,056
0,064
0,072
0,080
0,088
40
12,56
0,025
0,038
0,050
0,063
0,075
0,088
0,100
0,113
0,126
0,138
50
19,63
0,039
0,059
0,079
0,098
0,118
0,137
0,157
0,177
0,196
0,216
63
31,16
0,062
0,093
0,125
0,156
0,187
0,218
0,249
0,280
0,312
0,343
80
50,24
0,100
0,151
0,201
0,251
0,301
0,352
0,402
0,452
0,502
0,553
100 78,50
0,157
0,236
0,314
0,393
0,471
0,550
0,628
0,707
0,785
0,864
125 122,66
0,245
0,368
0,491
0,613
0,736
0,859
0,981
1,104
1,227
1,349
160 200,96
0,402
0,603
0,804
1,005
1,206
1,407
1,608
1,809
2,010
2,211
200 314,00
0,628
0,942
1,256
1,570
1,884
2,198
2,512
2,826
3,140
3,454
Thrust side
Values in NL for each 10 mm of stroke
Ø
Thrust
Pressure
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm
cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
10
1,58
0,003
0,005
0,006
0,008
0,009
0,011
0,013
0,014
0,016
0,017
16
4,02
0,008
0,012
0,016
0,02
0,024
0,028
0,032
0,036
0,04
0,044
20
6,28
0,012
0,018
0,026
0,032
0,038
0,044
0,05
0,056
0,062
0,07
25
9,82
0,02
0,03
0,04
0,05
0,058
0,068
0,078
0,088
0,098
0,108
32
16,08
0,032
0,048
0,064
0,08
0,096
0,112
0,128
0,144
0,16
0,176
series
>
QX
Ø
Thrust
Ø
Traction
Pressure
side
rod
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm
cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
8
0,50
4
0,38
0,001
0,001
0,002
0,002
0,002
0,003
0,003
0,003
0,004
0,004
10
0,79
4
0,66
0,001
0,002
0,003
0,003
0,004
0,005
0,005
0,006
0,007
0,007
12
1,13
6
0,85
0,002
0,003
0,003
0,004
0,005
0,006
0,007
0,008
0,008
0,009
16
2,01
6
1,73
0,003
0,005
0,007
0,009
0,010
0,012
0,014
0,016
0,017
0,019
20
3,14
8
2,64
0,005
0,008
0,011
0,013
0,016
0,018
0,021
0,024
0,026
0,029
25
4,91
10
4,12
0,008
0,012
0,016
0,021
0,025
0,029
0,033
0,037
0,041
0,045
32
8,04
12
6,91
0,014
0,021
0,028
0,035
0,041
0,048
0,055
0,062
0,069
0,076
40
12,56
16
10,55
0,021
0,032
0,042
0,053
0,063
0,074
0,084
0,095
0,106
0,116
50
19,63
20
16,49
0,033
0,049
0,066
0,082
0,099
0,115
0,132
0,148
0,165
0,181
63
31,16
20
28,02
0,056
0,084
0,112
0,140
0,168
0,196
0,224
0,252
0,280
0,308
80
50,24
25
45,33
0,091
0,136
0,181
0,227
0,272
0,317
0,363
0,408
0,453
0,499
100 78,50
25
73,59
0,147
0,221
0,294
0,368
0,442
0,515
0,589
0,662
0,736
0,810
125 122,66 32
114,62
0,229
0,344
0,458
0,573
0,688
0,802
0,917
1,032
1,146
1,261
160 200,96 40
188,40
0,377
0,565
0,754
0,942
1,130
1,319
1,507
1,696
1,884
2,072
200 314,00 40
301,44
0,603
0,904
1,206
1,507
1,809
2,110
2,412
2,713
3,014
3,316
series
>
16 24 25 40 41 42 60 61 62 90 92 94 95
Traction side
Values in NL for each 10 mm of stroke
Ø
Thrust
Ø
Traction
Pressure
side
rod
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
10
1,58
6
1,0148
0,002
0,003
0,004
0,005
0,006
0,007
0,008
0,009
0,010
0,011
16
4,02
16
3,02
0,006
0,01
0,012
0,016
0,018
0,022
0,024
0,028
0,03
0,034
20
6,28
20
4,72
0,01
0,014
0,018
0,024
0,028
0,032
0,038
0,042
0,048
0,052
25
9,82
24
7,56
0,016
0,022
0,03
0,038
0,046
0,052
0,06
0,068
0,076
0,084
32
16,08
32
12,06
0,024
0,036
0,048
0,06
0,072
0,084
0,096
0,108
0,12
0,132
series
>
QX
16 24 25 27 31 32
QP QCT QCB QCTB QCTF 40 41 42 50 52 60 61 62 90 92 94 95
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,385,386,387,388,389,390,391,392,393,394 396,397,398,399,400,401,402,403,404,405,...406
Powered by: Camozzi Pneumatics Inc.