

78
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7555
Plug-in Elbow
DIMENSIONS (in mm)
Mod.
A
B
G
L
L1
M
T
Weight (g)
7555 4-4
4
4
9.4
21
7
16.5
16.5
2
7555 6-6
6
6
11.6
23
8
18.5
17.5
4
7555 8-8
8
8
13.9
25
9
20.5
18.5
5
7555 10-10 10
10
16.1
28.5
10
24
21
8
7555 12-12 12
12
20.2
32
13
28
23
12
Fittings Mod. 7950
Double Stem Union
DIMENSIONS (in mm)
Mod.
B
L
L1
Weight (g)
7950 4
4
37
14
1
7950 6
6
39
15
1
7950 8
8
41
16
1
7950 10
10
44
18.5
1
7950 12
12
49
19
1
Fittings Mod. 7560
Reducing Y Union
DIMENSIONS (in mm)
Mod.
A B F
L
M S T
T1
T2 Weight (g)
7560 4
4 4 18.2 33
9
4 10.8 9.5
13
6
7560 6
6 6
23
35 11.4 4 14.5 11.5 13.5
9
7560 8
8 8 27.2 39.5 13.5 4 17
14 14.5
15
7560 10 10 10 31.7 46 15.8 4 16.5 16 16.5
19
7560 6-4 6 4 18.5 33.5
9
4 12.2 11.6 14.5
7
7560 8-6 8 6
23
36 11.4 4 14.5 14 15.5
11
7560 10-8 10 8 26.2 40 12.7 4 16.5 15.5 16
16