Background Image
Table of Contents Table of Contents
Previous Page  97 / 266 Next Page
Information
Show Menu
Previous Page 97 / 266 Next Page
Page Background

80

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 7545

Reducing Multi Tee

DIMENSIONS (in mm)

Mod.

A B G L

M N S T T1 T2 Weight (g)

7545 6-4 6 4 11.6 55.5 9.6 23.5 4 32.5 11 7.5

12

7545 8-6 8 6 13.9 64 11.5 26.5 4 38.2 13.5 9

18

7545 10-8 10 8 16.1 78.5 14.1 30 4 45.8 16 10.5

27

Fittings Mod. 7542

DIMENSIONS (in mm)

Mod.

A B D G H L M N S SW T T1 T2 Weight (g)

7542 6-4-1/8 6 4 G1/8 11.6 5 62.5 9.6 24.5 4 12 32.5 11 7.5

18

7542 6-4-1/4 6 4 G1/4 11.6 6 63.5 9.6 25.5 4 14 32.5 11 7.5

21

7542 8-6-1/8 8 6 G1/8 13.9 5 72 11.5 27.5 4 14 38.2 13.5 9

28

7542 8-6-1/4 8 6 G1/4 13.9 6 72 11.5 27.5 4 14 38.2 13.5 9

26

7542 10-8-1/4 10 8 G1/4 16.1 6 87.5 14.1 31 4 17 45.8 16 10.5 41

7542 10-8-3/8 10 8 G3/8 16.1 7 88 14.1 32 4 19 45.8 16 10.5 42

Reducing BSP Swivel Male Multi Tee

Fittings Mod. 7610 assembled with Mod. 7632 02, 7632 03

DIMENSIONS (in mm)

Mod.

A

G

N

O

V

W Weight (g)

7610 4-1/8

4

11.6

21

15.5

11

14

3

7610 6-1/8

6

11.6

21

15.5

11

14

4

7610 6-1/4

6

13.9

24.5

18.5

15.5

18.5

6

7610 8-1/8

8

13.9

22.5

15.5

11

14

5

7610 8-1/4

8

13.9

24.5

18.5

15.5

18.5

7

7610 10-1/4 10

16.1

27

18.5

15.5

18.5

7

7610 10-3/8 10

20.2

29

22

18

22

11

7610 12-3/8 12

20.2

29

22

18

22

12

Single Banjo