

79
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7575
Reducing Double Y Union
DIMENSIONS (in mm)
Mod.
A B F F1 L
M S T T1
T2 Weight (g)
7575 6-4 6 4 20.5 17 33.5 8.3 4 14.5 20.5 13.5
12
7575 8-6 8 6 25 21 37 10.2 4 16.5 25 14.5
17
Fittings Mod. 7562
DIMENSIONS (in mm)
Mod.
A D F H L M S SW T T1 T2 Weight (g)
7562 4-1/8 4 G1/8 18.5 5 40.5 9 4 12 12.2 11.6 16.5
13
7562 6-1/8 6 G1/8 23 5 44 11.4 4 14 14.5 14 18.5
15
7562 6-1/4 6 G1/4 23 6 44 11.4 4 14 14.5 14 17.5
29
7562 8-1/8 8 G1/8 27.2 5 47.5 13.5 4 14 17 14 17.5
24
7562 8-1/4 8 G1/4 26.2 6 49 12.7 4 17 16.5 15.5 19.5
30
7562 10-1/4 10 G1/4 31.7 6 55 15.8 4 17 16.5 16 19.5
32
7562 10-3/8 10 G3/8 31.7 7 55.5 15.8 4 19 16.5 16 19
34
BSP Swivel Male Y
Fittings Mod. 7572
DIMENSIONS (in mm)
Mod.
A D H F F1 L M S SW T T1 T2 Weight (g)
7572 4-1/8 4 G1/8 5 20.5 17 40.5 8.3 4 12 14.5 20.5 15
17
7572 4-1/4 4 G1/4 6 20.5 17 41.5 8.3 4 14 14.5 20.5 15
21
7572 6-1/8 6 G1/8 5 25 21 45.5 10.2 4 14 16.5 25 17.5
27
7572 6-1/4 6 G1/4 6 25 21 45.5 10.2 4 14 16.5 25 16.5
25
BSP Swivel Male Double Y