Background Image
Table of Contents Table of Contents
Previous Page  70 / 266 Next Page
Information
Show Menu
Previous Page 70 / 266 Next Page
Page Background

53

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 6432 Micro

DIMENSIONS (in mm)

Mod.

A D E

H

L

SW SW1 Weight (g)

6432 3-M3 3 M3 13.7 2.5 21.4

6

6

5

⋆

6432 3-M5 3 M5 13.7 3.5 21.4

6

8

6

●

Metric Swivel Male Branch Tee

⋆ = with gasket

● = with O-Ring

Fittings Mod. 6432

DIMENSIONS (in mm)

Mod.

A D C E

F H L SW SW1 Weight (g))

6432 4-M5 4

M5 3.5 12.5

9

4 35 8

8

14

6432 4-1/8 4 G1/8 3.5 14.5

9

6 35 8

12

19

6432 5-M5 5

M5 5.5 12.5 10 4 41 9

8

19

6432 6-1/8 6 G1/8 4

15 12.7 6 40 9

12

29

6432 6-1/4 6 G1/4 4

16 12.7 7 40 9

15

30

6432 8-1/8 8 G1/8 5

16 14.2 6 45 11

12

37

6432 8-1/4 8 G1/4 5

17 14.2 7 45 11

15

39

6432 8-3/8 8 G3/8 5

17 14.2 7 45 11

19

55

6432 10-1/4 10 G1/4 5.8 19.5 16.5 7 52 13

15

59

6432 10-3/8 10 G3/8 5.8 19.5 16.5 7 52 13

19

56

6432 12-1/4 12 G1/4 7.3 20 19.5 7 53 15

17

60

6432 12-3/8 12 G3/8 7.3 20.5 19.5 7 53 15

19

80

Metric-BSP Swivel Male Branch Tee