Background Image
Table of Contents Table of Contents
Previous Page  71 / 266 Next Page
Information
Show Menu
Previous Page 71 / 266 Next Page
Page Background

54

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. S6430

DIMENSIONS (in mm)

Mod.

A D C E

F H L SW SW1 Weight (g)

S6430 4-1/8 4 G1/8 3.5 14.5 9 5.5 35 8

12

18

S6430 5-1/8 5 G1/8 5.5 14.5 10 5.5 41 9

12

24

S6430 5-1/4 5 G1/4 5.5 14.5 10

7 41 9

14

30

S6430 6-1/8 6 G1/8 4

15 12.7 5.5 40 9

12

28

S6430 6-1/4 6 G1/4 4

15 12.7 7 40 9

14

33

S6430 8-1/8 8 G1/8 5

16 14.2 5.5 45 11

12

37

S6430 8-1/4 8 G1/4 5

16 14.2 7 45 11

14

42

S6430 8-3/8 8 G3/8 5 16.5 14.2 8 45 11

19

51

S6430 10-1/4 10 G1/4 5.8 18.5 16.5 7 52 13 14

56

S6430 10-3/8 10 G3/8 5.8 19 16.5 8 52 13 19

67

S6430 10-1/2 10 G1/2 5.8 19.5 16.5 9 52 13 22

85

S6430 12-1/4 12 G1/4 7.3 20 19.5 7 53 15 17

60

S6430 12-3/8 12 G3/8 7.3 20 19.5 8 53 15 19

65

S6430 12-1/2 12 G1/2 7.3 20.5 19.5 9 53 15 22

89

S6430 14-1/2 14 G1/2 8.3 21.5 21.5 9 57 17 22

88

Swivel Male Run Tee Sprint®

Fittings Mod. 6442 Micro

DIMENSIONS (in mm)

Mod.

A D E H L

M SW SW1 Weight (g)

6442 3-M3 3 M3 10.7 2.5 21.4 13.7 6

6

5

⋆

6442 3-M5 3 M5 12.2 3.5 21.4 13.7 6

8

6

●

Metric Swivel Male Run Tee

⋆ = with gasket

● = with O-Ring