

72
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Composite Push-In Fittings
BSP/Metric Series 7000
Tube Diameter OD: 4, 6, 8, 10, 12, 16 mm
Thread Type: metric (M5, M7), BSP (G1/8, G1/4, G3/8, G1/2, G3/4),
with Spot-Face O-ring Seal
GENERAL DATA
Material
body: technopolymer (glass reinforced Nylon 66 resin); insert: brass, collet:
nickel-plated brass; seals: NBR
Threads
GAS cylindrical ISO-228 (BSP)
Operating pressure min. - 0,9 bar, max. 16 bar (28” Hg vacuum to 250 psi) (see data for tubing
used)
Tube to connect
Nylon 6, 11 or 12, polyethylene, PU, Hytrel Polyester
Diameters
ø 4 - 6 - 8 - 10 - 12 - 16 mm
Fluid
compressed air (for other types of fluids, contact our engineers)
Temperature
-20° - 60°C (-4 F to 175 F) ( see data for tubing used)
Fitting with connecting tube
Series 7000 push-in composite fittings
are compact and lightweight. They offer
easy maintenance of the collet and
internal o-ring seal. All materials can be
easily recycled.
The nickel-plated brass collet
maintains the same technical
characteristics as the other
nickel-plated brass fittings.
It provides a uniform grip
around the entire surface
of the plastic tube. This
ensures high reliability and
long service life, especially
after several connections and
disconnections of the tubing.
Series 7000 composite fittings
are especially suited to
lightweight applications and
compact assembly locations,
typical in the automation
markets.