

73
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Composite Fittings:
BSP Threads with Spot-Face O-Ring Seal
The technical solution:
Camozzi has maintained the technically advanced and world-
renowned collet solution by further optimizing the dimensions and the design from
Series 6000 Fittings and Flow Control Valves.
Durable Metal Collet:
Nickel-Plated brass collet provides superior
resistance to shock, wear and fatigue compared to inferior plastic
collets. Proven metal design offers a higher holding force with easier
tube release that won’t scratch tubing like plastic “bite-ring” designs.
Tube OD size is stamped on collet face.
Composite Body:
Glass-fiber reinforced, thermoplastic material
is incredibly strong and lightweight with improved resistance to
UV exposure, abrasion and other chemical substances. Molded
composite material allows for integral mounting holes and a broader
range of complex shapes.
Spot-Face O-Ring Thread Seal Design:
Reusable Buna-N seal
reduces assembly time by up to 45% and eliminates exposed
threads, making it ideal for food processing, robotics, packaging
& manifold assemblies. Eliminates risk of pneumatic system
contamination from sealants’ residue.
Features
Collet
• Nickel-Plated, All-metal Collet and Release ring
• Brass insert for collet support and tube grip strength
• Collet design offers greater grip strength under higher
pressure or tubing tension
• Collet release mechanism based on relaxed slope of grip
teeth, as opposed to disengaging “bite-rings” from partially
cut tubes
• Removable Collet and tube o-rings
Body
• Glass-fiber reinforced, thermoplastic compact injection-
molded body
• All-Metal, Nickel-Plated Threads
• Standard Buna-N or Specialized O-ring choices for High-
Temp, Low-Temp, Special Fluids, Food-Grade compatibility
• Broad Range of shapes and configurations
• Crimp design on Swivels maintains Full ID Flow path
• Swivels offer Mechanical crimping lock based on brass
design
Thread Design
• Multiple Thread sealant systems: BSP/O-Ring Spot Face
• Full ID Flow for Swivels with high relief on larger sizes
• Swivels supported on two surfaces for stability and support of
captured swivel o-ring seal
Benefits
Collet
• Won’t break like plastic release rings, More Durable design
• Brass insert maintains collet stability, tube grip strength and
consistent tube-release performance
• Higher holding force, with easier release
• Won’t scratch tubes like “bite-ring” designs
• Less chance of micro-leakage and bubble-leaks over time due to
damaged tubing
• Higher pressures actually offer greater grip-strength with high-
pressure Nylon tubing
• OD Tube Size stamped on Collet face
Body
• Thermoplastic Nylon composite more resistant to UV exposure
• Better resistance to stress-cracking, abrasion, solvents,
detergents & hydrocarbons
• 15% Reduction in overall Body size, (24% in Assembly height /
8% in Tube Radius), compared to recently reduced-size Brass
line
Spot-Face O-Ring Thread Design
• Reduced assembly time without taping of threads
• Re-usable seal design, with no exposed threads
• FDA/NSF approved materials
• Simplified manifold circuits with broader variety of fitting
combinations and shapes to select
• Lighter weight for End-of-Arm tooling & Robotic handling
• Compact design reduces overall dimensions for valve
assemblies, packaging applications and control cabinets
Metal Collet
Metal Collet
Insert
Spot-Face Seal
Composite Body
Metal
Thread
O-Ring
Seal