

74
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7522
DIMENSIONS (in mm)
Mod.
A
D
E
G H
M SW Weight (g)
7522 4-M5
4
M5
8.5
9.4
3.5
17
9
4
7522 4-M7
4
M7
11
9.4
5
17
12
6
7522 4-1/8
4
G1/8
9
9.4
5
17
12
7
7522 4-1/4
4
G1/4
9
9.4
6
17
14
10
7522 6-M5
6
M5
9.5
11.6
3.5
18.5
9
5
7522 6-M7
6
M7
12
11.6
5
18.5
12
7
7522 6-1/8
6
G1/8
10
11.6
5
18.5
12
8
7522 6-1/4
6
G1/4
10
11.6
6
18.5
14
11
7522 8-1/8
8
G1/8
13.5
13.9
5
20.5
12
11
7522 8-1/4
8
G1/4
12
13.9
6
20.5
14
13
7522 8-3/8
8
G3/8
12.5
13.9
7
20.5
19
21
7522 10-1/4 10
G1/4
14.5
16.1
6
24
14
15
7522 10-3/8 10
G3/8
13.5
16.1
7
24
19
21
7522 10-1/2 10
G1/2
13.5
16.1
8
24
24
30
7522 12-1/4 12
G1/4
16
20.2
6
28
17
20
7522 12-3/8 12
G3/8
15
20.2
7
28
19
25
7522 12-1/2 12
G1/2
15.5
20.2
8
28
24
34
7522 16-1/2 16
G1/2
30
27
8
33.5
24
61
7522 16-3/4 16
G3/4
24
27
9
33.5
30
70
BSP Male Swivel Elbow
Fittings Mod. 7526
DIMENSIONS (in mm)
Mod.
A
D
E
G H
M SW Weight (g)
7526 4-1/8 4
G1/8
22
9.4
5
17
12
12
7526 6-1/8 6
G1/8
23
11.6
5
18.5
12
13
7526 6-1/4 6
G1/4
23
11.6
5
18.5
14
16
7526 8-1/8 8
G1/8
29
13.9
5
20.5
12
18
7526 8-1/4 8
G1/4
27
13.9
6
20.5
14
20
Extended BSP Male Swivel Elbow