

75
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7432
DIMENSIONS (in mm)
Mod.
A
D
E
G
H L
SW Weight (g)
7432 4-M5
4
M5
14
9.4
3.5
34
9
7
7432 4-1/8
4
G1/8
11.5
9.4
5
34
12
9
7432 6-M5
6
M5
15.5
11.6
3.5
37
9
9
7432 6-1/8
6
G1/8
13
11.6
5
37
12
11
7432 6-1/4
6
G1/4
13
11.6
6
37
14
13
7432 8-1/8
8
G1/8
16
13.9
5
41
12
15
7432 8-1/4
8
G1/4
14.5
13.9
6
41
14
17
7432 8-3/8
8
G3/8
15.5
13.9
7
41
19
25
7432 10-1/4 10
G1/4
18.5
16.1
6
48
14
21
7432 10-3/8 10
G3/8
17.5
16.1
7
48
19
27
7432 12-1/4 12
G1/4
31.5
20.2
6
56
20
49
7432 12-3/8 12
G3/8
30.5
20.2
7
56
20
51
7432 12-1/2 12
G1/2
30.5
20.2
8
56
24
58
7432 16-1/2 16
G1/2
30
27
8
67
24
80
7432 16-3/4 16
G3/4
24
27
9
67
30
90
BSP Swivel Male Branch Tee
Fittings Mod. 7442
DIMENSIONS (in mm)
Mod.
A D G H L M S T T1 T2 SW Weight (g)
7442 4-1/8 4 G1/8 9.4 5 40 16.5 4 13 9.2 6.5 12
11
7442 6-1/8 6 G1/8 11.6 5 44 18.5 4 15 11.4 7.5 12
15
7442 6-1/4 6 G1/4 11.6 6 45 18.5 4 15 11.4 7.5 14
18
7442 8-1/8 8 G1/8 13.9 5 49 20.5 4 17 13.7 8.5 14
23
7442 8-1/4 8 G1/4 13.9 6 49 20.5 4 17 13.7 8.5 17
22
7442 8-3/8 8 G3/8 13.9 7 50.5 20.5 4 17 13.7 8.5 19
29
7442 10-1/4 10 G1/4 16.1 6 57 24 4 16 15.8 8 17
32
7442 10-3/8 10 G3/8 16.1 7 57.5 24 4 16 15.8 8 19
33
7442 12-3/8 12 G3/8 20.2 7 65.5 28 4 19.2 9 9.6 19
51
7442 12-1/2 12 G1/2 20.2 8 66.5 28 4 19.2 9 9.6 24
58
7442 16-1/2 16 G1/2 27 8 71.5 33.5 -
-
-
-
24
80
*
7442 16-3/4 16 G3/4 27 9 66.5 33.5 -
-
-
-
30
90
*
BSP Swivel Run Male Tee
* = model without mounting
holes