NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 244

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
221
52
SERIES
M
VERSION
M = standard
G = with slide bearing
R = with roller bearing (only Ø25 - 32 - 40)
2
OPERATION
2
= double-acting, cushioned, with air supply from both sides
8
= double-acting, cushioned, with air supply from one side only
P
MATERIALS
P = anodized AL profile tube, NBR and PU seals, standard carriage
C = anodized AL profile, NBR and PU seals, short carriage
40
BORE
25
= 25 mm
32
= 32 mm
40
= 40 mm
50
= 50 mm
63
= 63 mm
A
TYPE OF MOUNTING
A = standard
0500
STROKE
(
see table)
CODING EXAMPLE
52
M
2
P
40
A
0500
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,234,235,236,237,238,239,240,241,242,243 245,246,247,248,249,250,251,252,253,254,...406
Powered by: Camozzi Pneumatics Inc.