The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Hydro-Checks & Shock-Absorbers
6
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Hydro-Checks & Shock-Absorbers
329
Adjusted stroke nut
A = Initial position
B = Final position
1
= Impact object
2
= Adjusted stroke nut
3
= Shock absorber
4
= Fixing screw
5
= Stroke
6
= Stroke length
DIMENSIONS (mm)
Mod.
Ø A
B
C
D
E
F
SA-08SC
(
for SA-0806)
10,5
14
9
M8X1
11
12,7
SA-10SC
(
for SA-1007)
12
16
10
M10X1
13
14,7
SA-12SC
(
for SA-1210)
14,5
20
13
M12X1
16
18,5
SA-14SC
(
for SA-1412)
25,8
20
15
M14X1
19
21,9
SA-20SC
(
for SA-2015)
27,8
35
20
M20X1,5
26
30
SA-25SC
(
for SA-2525)
5,8
45
30
M25X1,5
32
37
SA-27SC
(
for SA-2725)
20,7
65
50
M27X1,5
32
37