

55
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6442
DIMENSIONS (in mm)
Mod.
A D C E F H L
M SW SW1 Weight (g)
6442 4-M5 4 M5 3.5 12.5 9 4 34 17.5 8
8
18
6442 4-1/8 4 G1/8 3.5 14.5 9 6 38 17.5 8 12
19
6442 5-M5 5 M5 5.5 12.5 10 4 36.5 20.5 9
8
19
6442 6-1/8 6 G1/8 4 15 12.7 6 41 20 9 12
26
6442 6-1/4 6 G1/4 4 16 12.7 7 43 20 9 15
36
6442 8-1/8 8 G1/8 5 16 14.2 6 44.5 22.5 11 12
31
6442 8-1/4 8 G1/4 5 17 14.2 7 46.5 22.5 11 15
42
6442 8-3/8 8 G3/8 5 17 14.2 7 46.5 22.5 11 19
50
6442 10-1/4 10 G1/4 5.8 19.5 16.5 7 52.5 26 13 15
46
6442 10-3/8 10 G3/8 5.8 19.5 16.5 7 52.5 26 13 19
66
6442 12-1/4 12 G1/4 7.3 20 16.5 7 53.5 26.5 15 17
73
6442 12-3/8 12 G3/8 7.3 20.5 19.5 7 54 26.5 15 19
64
Metric-BSP Swivel Male Run Tee
Fittings Mod. S6440
DIMENSIONS (in mm)
Mod.
A D C E F H L
M SW SW1 Weight (g)
S6440 4-1/8 4 G1/8 3.5 14.5 9 5.5 37.5 17.5 8 12
23
S6440 5-1/8 5 G1/8 5.5 14.5 10 5.5 40.5 20.5 9 12
24
S6440 6-1/8 6 G1/8 4 15 12.7 5.5 40.5 20 9 12
26
S6440 6-1/4 6 G1/4 4 15 12.7 7 42 20 9 14
31
S6440 8-1/8 8 G1/8 5 16 14.2 5.5 44 22.5 11 12
37
S6440 8-1/4 8 G1/4 5 16 14.2 7 45.5 22.5 11 14
35
S6440 8-3/8 8 G3/8 5 16.5 14.2 8 47 22.5 11 19
52
S6440 10-1/4 10 G1/4 5.8 18.5 16.5 7 51.5 26 13 14
43
S6440 10-3/8 10 G3/8 5.8 18.5 16.5 8 53 26 13 19
66
S6440 12-3/8 12 G3/8 7.3 19.5 19.5 8 54.5 26.5 15 19
65
S6440 14-1/2 14 G1/2 8.3 21.5 21.5 9 59 28.5 17 22
88
Swivel Male Run Tee Sprint®