Background Image
Table of Contents Table of Contents
Previous Page  94 / 266 Next Page
Information
Show Menu
Previous Page 94 / 266 Next Page
Page Background

77

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 7540

Tee Union

DIMENSIONS (in mm)

Mod.

A G L

M S T

T1

T2 Weight (g)

7540 4

4

9.2 33 16.5 4

13

9.2 6.5

6

7540 6

6 11.6 37 18.5 4

15

11.4 7.5

9

7540 8

8 13.9 41 20.5 4

17

13.7 8.5

14

7540 10 10 16.1 48

24

4

16

15.8

8

18

7540 12 12 20.2 56

28

4 19.2

9

9.6

30

7540 16 16

27

67 33.5 -

-

-

-

61

*

* = model without mounting holes

Fittings Mod. 7800

Plug-In Reducer

DIMENSIONS (in mm)

Mod.

A

B

G

L1

L

Weight (g)

7800 4-6

4

6

9.4

14.5

29.5

2

7800 4-8

4

8

9.4

14.5

30.5

3

7800 6-8

6

8

11.6

15.5

31.5

4

7800 6-10

6

10

11.6

15.5

34

4

7800 6-12

6

12

11.6

16.5

35.5

4

7800 8-10

8

10

13.9

16.5

35

5

7800 8-12

8

12

13.9

17.5

37

6

7800 10-12 10

12

16.1

18.5

37.5

7

7800 10-14 10

14

16.1

22.5

39

7

Fittings Mod. 7580

Union

DIMENSIONS (in mm)

Mod.

A

G

L

Weight (g)

7580 4

4

9.4

29

4

7580 6

6

11.6

31

6

7580 8

8

13.9

33.5

9

7580 10

10

16.1

38.5

11

7580 12

12

20.2

39.5

18