

76
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7622
DIMENSIONS (in mm)
Mod.
A D E G H L
N W SW Weight (g)
7622 4-1/8 4 G1/8 10 11.6 5 24.5 21
14
4
12
7622 6-1/8 6 G1/8 10 11.6 5 24.5 21
14
4
12
7622 6-1/4 6 G1/4 12.5 11.6 6 28 24.5 18.5 5
25
7622 8-1/8 8 G1/8 10 13.9 5 24.5 22.5 14
4
14
7622 8-1/4 8 G1/4 12.5 13.9 6 28 24.5 18.5 5
26
7622 10-1/4 10 G1/4 12.5 16.1 6 28
27 18.5 5
27
7622 10-3/8 10 G3/8 12.5 16.1 7 29
27 18.5 5
28
7622 12-3/8 12 G3/8 14 20.2 7 33.5 29
22
5
43
Complete BSP Swivel Single Banjo
Fittings Mod. 7652
DIMENSIONS (in mm)
Mod.
A D E F G H L M N W SW Weight (g)
7652 4-1/8 4 G1/8 10 22.3 11.6 5 24.5 10.7 21 14 4
15
7652 6-1/8 6 G1/8 10 22.3 11.6 5 24.5 10.7 21 14 4
15
7652 6-1/4 6 G1/4 11.5 26.6 11.6 6 28 12.7 24.5 18.5 5
29
7652 8-1/8 8 G1/8 10 26.6 13.9 5 24.5 12.7 22 14 4
18
7652 8-1/4 8 G1/4 11.5 26.6 13.9 6 28 12.7 24.5 18.5 5
30
7652 10-1/4 10 G1/4 11.5 31 16 6 28 15 26.5 18.5 5
33
7652 10-3/8 10 G3/8 11.5 31 16 7 29 15 26.5 18.5 5
34
Complete BSP Swivel Double Banjo
Fittings Mod. 7550
Elbow Union
DIMENSIONS (in mm)
Mod.
A
G
M S
T1
T2
Weight (g)
7550 4
4
9.4
16.5
4
9.2
6.5
4
7550 6
6
11.6
18.5
4
11.4
7.5
6
7550 8
8
13.9
20.5
4
13.7
8.5
9
7550 10
10
16.1
24
4
15.8
8
12
7550 12
12
20.2
28
4
9
9.6
20
7550 16
16
27
33.5
-
-
-
42
*
* = model without mounting holes