NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 240

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
217
Cylinders with standard carriage Mod. 50M2P
DIMENSIONS (mm)
Ø A B C D E F F1 G H I
L L1+ L2+ M N P Q R S S1 T U V Z X Y W AA BB TG SW2
16
5 32 48 64 76
M4 8 6 2 M5 5,3 100 130 16 15 M3 8 42,5 28 27 13,5 10 18 24 4,5 24,5 27 29 30 18 4
25
8 50 80 100 120
M5 10 13 2,5 G1/8 9,5 150 200 22 25 M5 13,5 63 40 40 20 15 23 33 5,5 38 40 43 46 27 6
32
12 60 90 120 160
M6 15 14 4 G1/4 10,5 188 250 30 31 M6 15 80 52 52 26 18 27 46 7 48,5 45 54 60 36 6
40
12 55 90 110 150
M6 12 12 4 G1/4 17,5 226 300 35 37 M6 15 88,5 63 63 31,5 18 28 49 7 51 75 57 61 43 6
50
12 70 110 140 180
M6 12 12 4 G1/4 13,5 272 350 40 39 M8 16 103 74,5 76 38 18 28 57 7 59 85 65 69 53 10
63
16 90 140 180 220
M8 15 15 4 G3/8 17,5 342 430 45 44 M8 16 125 92 94 47 19 30 68 9 70 105 78 83 67 10
80
20 120 180 240 280
M10 20 18 4 G1/2 32 408 520 45 56 M10 18,5 153,5 115,5 117 58,5 20 32 83 11 86 120 95 101 83 12
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,230,231,232,233,234,235,236,237,238,239 241,242,243,244,245,246,247,248,249,250,...406
Powered by: Camozzi Pneumatics Inc.