NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 238

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
215
50
SERIES
M
VERSION
M= standard magnetic
2
OPERATION
2
= double-acting cushioned
P
MATERIALS
P = anodized AL profile tube - PU and NBR seals - standard carriage
U = anodized AL profile tube - PU and NBR seals - flanged carriage
50
BORE
16
= 16 mm
25
= 25 mm
32
= 32 mm
40
= 40 mm
50
= 50 mm
63
= 63 mm
80
= 80 mm
A
TYPE OF MOUNTING
A = standard
0500
STROKE
(
see table)
CODING EXAMPLE
Ø Max. load permitted (N) F Max. bending torque force permitted (Nm) M Max. bending torque force permitted (Nm) Ms Torsional torque force permitted (Nm) Mv
16
218
3,1
0,5
1
25
660
12,4
1,9
5
32
720
30
4
8
40
1370
39
4
9
50
1600
122
11
16
63
2210
190
19
26
80
3770
305
30
47
50
M
2
P
50
A
0500
MAXIMUM PERMITTED LOADS AND TORQUE FORCES
M = F x b
MS = F x b
MV = F x b
Note: Loads and bending torque are valid if applied
separately.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,228,229,230,231,232,233,234,235,236,237 239,240,241,242,243,244,245,246,247,248,...406
Powered by: Camozzi Pneumatics Inc.