NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 237

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
214
Rodless Cylinders
Series 50
Double-acting, magnetic, cushioned
ø16, 25, 32, 40, 50, 63, 80
The Series 50 rodless cylinders are
available in 7 different diameters to
cover as many applications as possible.
A permanent magnet is assembled on
the cylinder piston allowing the position
to be detected by means of proximity
switches positioned on the sliding axis.
This series of cylinder is normally
supplied with end-stroke cushioning,
that can be regulated by means of a
screw located on the end-cover.
The Series 50 cylinders are
recommended to be used according
to the load values and torque forces
detailed in the relative tables.
GENERAL DATA
»
»
Four ports on each chamber
»
»
Possibility to supply
both chambers from
one side (on request)
Type of construction rodless with integral carriage
Operation
double-acting
Materials
end-covers, piston and barrel = AL
seals = PU and NBR
Type of mounting
foot mounted
Strokes min - max
for all bores 100 – 4000 mm
Operating temperature 0°C – 50°C(with dry air - 10°C), (32 F - 122 F , with dry air down to 14 F)
Operating pressure
1 – 8
bar, (14 - 116 psi)
Speed
10 – 1000
mm/sec (without load)
Fluid
clean air, without lubrication
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,227,228,229,230,231,232,233,234,235,236 238,239,240,241,242,243,244,245,246,247,...406
Powered by: Camozzi Pneumatics Inc.