The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
245
For Ø 16 – 32
To mount the sensors of QX cylinders ø 10 in the middle
grooves, it is advisable to use M3 screws UNI 9327 and nuts M3
UNI 5589.
The front and rear regulation screw allows the adjustment of the
stroke up to –10mm.
Fixing examples with flange in motion
Fixing examples with cylinder body in motion