NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 272

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
249
DIMENSIONS (mm)
Stroke (mm)
Ø 10
Ø 16
Ø 20
Ø 25
Ø 32
A
42
58
62
76
94
B
16
21
25
30
37
C
40
56
60
71
92
E
13
19
22
27
35
F
33
42
50
60
75
G
4
5
6
6
8
I
3,5
2,5
4,5
4,5
4
M
8
10
12
12
16
Q
9
11
16
16
16
R
13
13
18
18
18
L1+
48
57,5
67,5
70,5
80,5
L2+
59,5
70
84
87
100,5
L3
32,1
34
39,5
44,0
46,5
L4
8,5
8,5
9
8,5
12
L5
16
20
25
30
30
L6
10
18
25
30
30
40
L6
20
28
25
30
30
40
L6
30
38
35
40
40
50
L6
40
48
35
40
40
50
L6
50
58
35
40
40
50
L6
75
83
45
60
60
70
L6
100
-
55
60
60
70
L7
13
13
20
20
20
L8
16
30
30
30
30
L9
10
22
25
30
30
40
L9
20
32
25
30
30
40
L9
30
42
35
40
40
50
L9
40
52
35
40
40
50
L9
50
62
35
40
40
50
L9
75
87
45
60
60
70
L9
100
-
55
60
60
70
L10
20,5
29
31
38
47
L11
31
52
57,2
71,5
47
H2
3,5
4,5
5,5
6,5
6,5
H3
2,5
4,0
4,0
4,0
4,0
H4
4,0
5,0
4,5
5,0
7,5
H5
6,5
6,0
6,0
6,0
7,5
H6
8,0
6,0
8,0
8,0
8,0
H7
3,0
3,0
4,0
4,0
4,0
H8
6,3
-
-
-
-
H10
6,5
10,5
10,5
15
8,5
H11
8
16,5
20,2
21,5
28,5
H12
4
10,5
8,00
8,5
8,5
H13
8
-
9,0
13,0
20,0
H14
8
5,5
12,5
15,0
18,5
D1
M4
M5
M6
M8
M8
D2
6
7,5
9,5
10,5
10,5
D3
2,5
2,5
4
4
4
D4
M3
M3
M4
M5
M5
D5
M3
M4
M4
M5
M5
D6
M3
M3
M4
M4
M4
D7
2,5
2,5
4,0
4,0
4,0
D8
6,0
-
-
-
-
D9
3,5
-
-
-
-
D10
M4
M5
M5
M6
M6
NN
6
8
10
12
16
EE
M5
M5
M5
M5
G1/8
J
4,3
-
-
-
-
K
7
7
8
8
10
P
20
25
29
35
45
+ = add the stroke
Dimensions for Series QX with single flange
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,262,263,264,265,266,267,268,269,270,271 273,274,275,276,277,278,279,280,281,282,...406
Powered by: Camozzi Pneumatics Inc.