NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 274

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
251
DIMENSIONS (mm)
Stroke (mm)
Ø 10
Ø 16
Ø 20
Ø 25
Ø 32
A
42
58
62
76
94
B
16
21
25
30
37
C
40
56
60
71
92
E
13
19
22
27
35
F
33
42
50
60
45
G
4
5
6
6
6
I
3,5
2,5
4,5
4,5
4
M
8
10
12
12
16
Q
9
11
16
16
16
R
13
13
18
18
18
L1+
72
86,6
98
104,2
115,6
L2++
95
111,6
131
137,2
155,6
L3
32,1
34
39,5
44
46,5
L5
16
20
25
30
30
L6
10
25
28,3
29,0
27,1
32,8
L6
20
30
33,3
34,0
32,1
37,8
L6
30
35
38,3
39,0
37,1
42,8
L6
40
40
43,3
44,0
42,1
47,8
L6
50
45
48,3
49,0
47,1
52,8
L6
75
57,3
60,8
61,5
59,6
65,3
L6
100
-
73,3
74,0
72,1
77,8
L7
13
13
20
20
20
L8
16
30
30
30
30
L9
10
40
26,6
38
44,2
55,6
L9
20
59,6
33,3
34,0
32,1
37,8
L9
30
69,6
38,3
39,0
37,1
42,8
L9
40
79,6
43,3
44,0
42,1
47,8
L9
50
89,6
48,3
49,0
47,1
52,8
L9
75
114,6
60,8
61,5
59,6
65,3
L9
100
-
73,3
74,0
72,1
77,8
L10
10
49,7
56,6
58,0
54,2
65,6
L10
20
59,6
66,6
68,0
64,2
75,6
L10
30
69,6
76,6
78,0
74,2
85,6
L10
40
79,6
86,6
88,0
84,2
95,6
L10
50
89,6
96,6
98,0
94,2
105,6
L10
75
114,6
121,6
123,0
119,2
130,6
L10
100
-
146,6
148,0
144,2
155,6
H2
6,3
4,5
5,50
6,5
6,5
H3
2,5
4,0
4,00
4
4
H4
4
5,0
4,50
5
7,5
H5
6,5
6,0
6,00
6
7,5
H6
8
6,0
8,00
8
8
H7
3
3,0
4,00
4
4
H8
6,3
-
-
-
-
D1
M4
M5
M6
M8
M8
D2
6
7,5
9,5
10,5
10,5
D3
2,5
2,5
4
4
4
D4
M3
M3
M4
M5
M5
D5
M3
M4
M4
M5
M5
D6
M3
M3
M4
M4
M4
D7
2,5
2,5
4
4
4
D8
6
-
-
-
-
D9
3,5
-
-
-
-
D10
M4
M5
M5
M6
M6
NN
6
8
10
12
16
EE
M5
M5
M5
M5
G1/8
K
7
7
8
8
10
P
20
25
29
35
40
+ = add the stroke
++ = add the stroke 2 times
Dimensions for Series QX with double flange
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,264,265,266,267,268,269,270,271,272,273 275,276,277,278,279,280,281,282,283,284,...406
Powered by: Camozzi Pneumatics Inc.