NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 267

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
244
CODING EXAMPLE
STANDARD STROKES FOR TWIN CYLINDERS SERIES QX
QX T
2
A
020
A
050
QX
SERIES
T
VERSION
T = sintered bronze bushings
B = linear ball bearings
2
OPERATION
2
= double-acting (1 flange) radial / axial pressure supply
3
= double-acting through-rod (double-flange), radial pressure supply
A
MATERIALS
A = anodized Aluminium body, rolled stainless steel 303 piston rod
020
BORE
010
= 10 mm
016
= 16 mm
020
= 20 mm
025
= 25 mm
032
= 32 mm
A
TYPE OF DESIGN
A = standard
050
STROKE
see table
■ = Double-acting
Ø
10
20
30
40
50
75
100
10
16
20
25
32
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,257,258,259,260,261,262,263,264,265,266 268,269,270,271,272,273,274,275,276,277,...406
Powered by: Camozzi Pneumatics Inc.