NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 277

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
RODLESS AND GUIDED/TWIN-BORE CYLINDERS
Rodless and Guided/Twin-Bore Cylinders
4
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
254
Series
Ø
CST - CSH
CSV
CSB-D-220 CSB-H-220
CSC-D-220 CSC-H-220
QC
20
Direct mounting
25
Direct mounting
32
Direct mounting
40
Direct mounting
50
Direct mounting
63
Direct mounting
80
Direct mounting
QP-QPR
12
Direct mounting
16
Direct mounting
20
S-CST-01
25
S-CST-01
32
S-CST-01
40
S-CST-01
50
S-CST-01
63
S-CST-01
80
S-CST-01
100
S-CST-01
QCBF
20
Direct mounting
25
Direct mounting
32
Direct mounting
40
Direct mounting
QCTF
20
Direct mounting
25
Direct mounting
32
Direct mounting
40
Direct mounting
QX
10
Direct mounting
16
Direct mounting
20
Direct mounting
25
Direct mounting
32
Direct mounting
TABLE SHOWING THE USE OF CAMOZZI MAGNETIC PROXIMITY SWITCHES
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,267,268,269,270,271,272,273,274,275,276 278,279,280,281,282,283,284,285,286,287,...406
Powered by: Camozzi Pneumatics Inc.