NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 315

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
292
CODING EXAMPLE
CGB -
L -
20
CGB
SERIES
L
L = Wide finger position style
S = Narrow finger position style (only on request)
20
SIZES
16
= ø 16 mm
20
= ø 20 mm
25
= ø 25 mm
32
= ø 32 mm
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,305,306,307,308,309,310,311,312,313,314 316,317,318,319,320,321,322,323,324,325,...406
Powered by: Camozzi Pneumatics Inc.