NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 310

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
287
Parallel Grippers
Series CGP
Magnetic
Sizes 10 - 16 - 20 - 25 - 32
The parallel gripper mod. CGP is available in 5 different sizes.
The closing action of the gripper is generated from the cylinder’s thrust side, resulting in a
higher gripping force. The gripper is equipped with ring bearings in the sliding section for
higher durability. Gripper mod. CGP has mounting holes on three sides which provides
flexibility in installation.
The proximity switches can be inserted in
the U-shaped grooves on the body.
For an easier installation the gripper
can also be equipped with an optional
installation adaptor mod. C-CGP (female) or
L-CGP (male).
GENERAL DATA
»
»
High durability
»
»
Compact design
»
»
High gripping force
Model
CGP-10 CGP-16 CGP-20 CGP-25 CGP-32
Bore sizes (mm)
Ø 10 Ø 16 Ø 20 Ø 25 Ø 32
Type of operation
double-acting
Operating pressure
1.5 – 7
bar (22 - 102 psi)
Operating temperature
0
°C – 80°C (with dry air - 20°C) (32 - 176°F, with dry air -4°F)
Max. operating frequency
180
cycles/min
Lubrication
lever section - lubrication required on sliding section
Opening stroke (mm)
Ø 10 = 4 Ø 16 = 8 Ø 20 = 12 Ø 25 = 14 Ø 32 =16
Theoritical holding force - opening (N) Ø 10 = 8 Ø 16 = 24 Ø 20 = 47 Ø 25 = 75 Ø 32 = 100
P = Related to a pressure of 5 bar with gripping point length 3 cm
Theoritical holding force - closing (N)
Ø 10 = 5 Ø 16 = 8 Ø 25 = 35 Ø 25 = 60 Ø 32 = 85
P = Related to a pressure of 5 bar with gripping point length 3 cm
Length of max gripping point L (cm)
3,0 4,0 6,0 7,0 8,5
L = Related to a pressure of 5 bar
Weight(g)
Ø 10 = 50 Ø 16 = 140 Ø 20 = 250 Ø 25 = 410 Ø 32 = 680
Port sizes
M5 (CGP-10 M3)
Fluid
filtered air, without lubrication*
*
in the event that lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication
should never be interrupted.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,300,301,302,303,304,305,306,307,308,309 311,312,313,314,315,316,317,318,319,320,...406
Powered by: Camozzi Pneumatics Inc.