NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 305

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
282
CGSN
SERIES
PNEUMATIC SYMBOL
PNZ1
See the following pages
20
SIZES
16
= ø 16 mm
20
= ø 20 mm
25
= ø 25 mm
32
= ø 32 mm
CODING EXAMPLE
PARTS
MATERIALS
1
= Piston guide ring
2
= Bushing
3
= Body
4
= T-shackle
5
= Buffer seal
6
= Piston seal
7
= Piston rod seal
8
= Anti-friction guided lamina
9
= Finger lever
10
= Magnet
11
= Piston
12
= Rod
13
= Header
Polyacetalic
Bronze
Aluminium
Stainless steel
PU
NBR
PU
Bronze
Nickel-plated stainless steel
Plastoferrite
Aluminium
Stainless steel
Aluminium
CGSN -
20
Gripper Series CGSN - construction
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,295,296,297,298,299,300,301,302,303,304 306,307,308,309,310,311,312,313,314,315,...406
Powered by: Camozzi Pneumatics Inc.