NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 309

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
286
CGSN gripper, bore 25 mm - dimensions
Mod.
A [ Thread - Depth ]
B [ Thread - Depth ]
C [ Thread - Depth ]
D [ Thread ]
E [ Thread ]
F [ Depth ]
G [ Depth ]
CGSN-25
M5 - 8
M5 - 8
M5 - 8
M5
M5
4
1.5
A,B,C = mounting
thread
D = adaptor mounting
thread
E = opening/closing
connection ports
CGSN gripper, bore 32 mm - dimensions
Mod.
A [ Thread - Depth ]
B [ Thread - Depth ]
C [ Thread ]
D [ Thread ]
E [ Thread - Depth ]
F [ Depth ]
G [ Depth ]
CGSN-32
M6 - 10
M6 - 10
M5
M6
M6 - 10
6
1.5
A,B,C = mounting
thread
D = adaptor mounting
thread
E = opening/closing
connection ports
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,299,300,301,302,303,304,305,306,307,308 310,311,312,313,314,315,316,317,318,319,...406
Powered by: Camozzi Pneumatics Inc.