NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 233

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
STAINLESS STELL CYLINDERS
Stainless Steel Cylinders
3
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
210
Nose nut Mod. V-97
Material: stainless steel 304
DIMENSIONS
Mod.
Ø
A
D
ØD1
E
C
V-97-32
32
7
M30X1,5
42
5
38
V-97-40
40
8
M38X1,5
55
6
50
V-97-50-63
50-63
10
M45X1,5
60
6
53
Clevis pin Mod. S-90
Supplied with:
1
x clevis pin in stainless steel 303
2
x c-clips in plain carbon steel
DIMENSIONS
Mod.
Ø
Ød
L
L1
L2
L3
S-90-32
32
10
53
46
1,1
3
S-90-40
40
12
60
53
1,1
3
S-90-50
50
12
68
61
1,1
3
S-90-63
63
16
78
71
1,1
3
Antirotating clevis pin Mod. SR-90
Supplied with:
1
x antirotating clevis pin
in stainless steel 316
1
x c-clip in plain carbon steel
DIMENSIONS
Mod.
Ø
A
B
C
D
E
F
G
H
L
SR-90-32
32
3
4,5
32,5
1,1
10
9,6
4
41
14
SR-90-40
40
4
6
38
1,1
12
11,5
4
48
16
SR-90-50
50
4
6
43
1,1
16
15,2
5
54
20
SR-90-63
63
4
6
49
1,1
16
15,2
5
60
20
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,223,224,225,226,227,228,229,230,231,232 234,235,236,237,238,239,240,241,242,243,...406
Powered by: Camozzi Pneumatics Inc.