The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Stainless Steel Cylinders
3
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
STAINLESS STELL CYLINDERS
207
Foot mount Mod. B
Material: stainless steel 304
Supplied with:
1
x nut
2
x single feet
DIMENSIONS
Mod.
Ø
A
B
C
D
E
SA+
F
G
ØH
ØM
XD+
B-97-32
32
4
53
35
24
42
142
32
32
30,1
7
142
B-97-40
40
4
63,5
36
28
55
161
36
36
38,1
10
160
B-97-50
50
5
77,5
47
32
65
170
45
45
45,1
10
170
B-97-63
63
5
82,5
45
32
65
185
50
50
45,1
10
190
+ = add the stroke
Trunnion bracket Mod. I
Material: stainless steel 304
Supplied with:
1
x female trunnion
2
x cartridges
DIMENSIONS
Mod.
Ø
C
C1
C2
ØD1
E1
F
G
G1
G2
L1+
SW1
I-97-32
32
40
24
20
7
4
35
38,1
50,1
58,1
27
13
I-97-40
40
50
30
28
9
5
40
46,1
60,1
70,1
33
17
I-97-50
50
54
34
36
9
6
45
57,1
74,1
86,1
40
19
I-97-63
63
65
35
42
9
6
50
70,1
88,1
100,1
45
19
+ = add the stroke
Rear female trunnion bracket Mod. C-H
Material: stainless steel 316
Supplied with:
1
x female trunnion bracket
4
x screws
DIMENSIONS
Mod.
Ø
CB
CD
E
FL
L
MR
UB
XD+
C-H-90-32
32
26
10
45
22
12
10
45
142
C-H-90-40
40
28
12
55
25
15
12
52
160
C-H-90-50
50
32
12
65
27
17
12
60
170
C-H-90-63
63
40
16
75
32
20
16
70
190
+ = add the stroke