NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 229

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
STAINLESS STELL CYLINDERS
Stainless Steel Cylinders
3
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
206
Cylinders Series 97, Mod. F
With rear female trunnion bracket
DIMENSIONS
Ø ØA AM ØB2 CB CX EE
KK
PL SW1 KW1 SW2 U1 WH L1+ L2+ L3+ L LU XD+ UB
32
12 22 36 14 10
G1/8 M10x1,25 31
17
6
10 23 18 151 133 76 13
9 142 34
40
16 24 45 16 12
G1/4 M12x1,25 38
19
7
13 27 22 170 148 81 16 10 160 40
50
20 32 55 21 16
G1/4 M16x1,5 40,5 24
8
17 33 28,5 182 153,5 82 16,5 12 170 45
63
20 32 68 21 16
G3/8 M16x1,5 48
24
8
17 40 31,5 202 170,5 95 21 12 190 51
+ = add the stroke
Cylinders Series 97, Mod. A
With front end block with pins
DIMENSIONS
Ø ØA AM ØB2 EE
KK
SW SW1 KW1 SW2 U1 WH L1+ L2+ L3+ LU XG TD TL UT
32
12 22
36
G1/8 M10x1,25
8
17
6
10
23
9
120 111
76
9
27 10 7
58
40
16 24
45
G1/4 M12x1,25
8
19
7
13
27 13 135 122
81 12 33 12 9
71
50
20 32
55
G1/4 M16x1,5
8
24
8
17
33 18 143 125
82 12 40 14 9
81
63
20 32
68
G3/8 M16x1,5
12
24
8
17
40 22,5 158 135,5 95 13 45 16 12 104
+ = add the stroke
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,219,220,221,222,223,224,225,226,227,228 230,231,232,233,234,235,236,237,238,239,...406
Powered by: Camozzi Pneumatics Inc.