NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 299

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
276
Switch box Mod. SBT (standard) e SIP (ATEX version)
Mod. SIP: intrinsic safety Atex version with protection modes Ex II 2 G/D
EEx ia IIC T6 for zones classified as 1, 2, 21 e 22.
Mod.
Body material
Cover material
Shaft material
Screws
Operating temperature
Protection class
SBT-012HO-2H
Technopolymer
Polycarbonate
Technopolymer
Stainless steel
-15
°C + 80°C
IP65
SIP702L0-2H
Technopolymer
Polycarbonate
Technopolymer
Stainless steel
-15
°C + 80°C
IP65
Switch box Mod. SBA (standard) e SIM (ATEX version)
Mod. SIM: intrinsic safety Atex version with protection modes Ex II 2 G/D
EEx ia IIC T6 for zones classified as 1, 2, 21 e 22.
Mod.
Body material
Cover material
Shaft material
Screws
Operating temperature
Protection class
SBA-012ON-2H
pressure diecasted Aluminium Polycarbonate
Technopolymer
Stainless steel
-15
°C + 80°C
IP65
SIM702LN-2H
pressure diecasted Aluminium Polycarbonate
Technopolymer
Stainless steel
-15
°C + 80°C
IP65
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,289,290,291,292,293,294,295,296,297,298 300,301,302,303,304,305,306,307,308,309,...406
Powered by: Camozzi Pneumatics Inc.