NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 300

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
277
Angular Grippers
Series CGA
Magnetic
Sizes 10, 16, 20, 25, 32
The angular grippers Series CGA, available in 5 different sizes, open and close at angles
between -10° and +30°. The proximity switches can be inserted in the U-shaped grooves
on the body.
Grippers Series CGA have mounting holes on three sides which provide flexibility in
installation.
For an easier installation the gripper
can also be equipped with an optional
installation adaptor mod. C-CGP (female) or
L-CGP (male).
GENERAL DATA
»
»
Compact design
»
»
Flexible mounting
»
»
Optional mounting adaptors
Model
CGA-10; CGA-16; CGA-20; CGA-25; CGA-32
Bore sizes
Ø 10; Ø 16; Ø 20; Ø 25; Ø 32
Type of operation
double-acting
Operating pressure
1.5 – 7
bar (22 - 102 psi)
Operating temperature
0 – 80
°C (with dry air - 20°C) (32 - 176°F, with dry air -4°F)
Max. operating frequency
180
cycles/min
Lubrication
lever section - lubrication required on sliding section
Grip moment - closed M (Ncm)
1,6
xP 8xP 17xP 34xP 61xP P = operating pressure (bar)
Grip moment - open M ( Ncm )
2,6
xP 11xP 23xP 43xP 81xP
Effective gripping force F (N)
F = M/L x0,85 L = distance of gripping point (cm)
Length of la. gripping point L (cm) 3,0 4,0 6,0 7,0 8,5
Weight (g)
Ø 10 = 40 Ø 16 = 100 Ø 20 = 200 Ø 25 = 330 Ø 32 = 540
Lever open / closed angles
-10
°- +30°
Port sizes
M5 (CGA-10 M3)
Magnet
magnet for proximity sensors in piston
Fluid
filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the
lubrication should never be interrupted.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,290,291,292,293,294,295,296,297,298,299 301,302,303,304,305,306,307,308,309,310,...406
Powered by: Camozzi Pneumatics Inc.