NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 301

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
278
6512
CLOSING GRIPPING FORCE - CHARACTERISTICS
L = Length of gripping point
F = Gripping force
L = Length of gripping point
F = Gripping force
CODING EXAMPLE
CGA -
20
CGA
SERIES
20
SIZES
10
= ø 10 mm
16
= ø 16 mm
20
= ø 20 mm
25
= ø 25 mm
32
= ø 32 mm
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,291,292,293,294,295,296,297,298,299,300 302,303,304,305,306,307,308,309,310,311,...406
Powered by: Camozzi Pneumatics Inc.