NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 281

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
258
Rotary Cylinders
Series 18
Non magnetic, cushioned
ø32, 40, 50, 63, 80, 100, 125
Rotational angles 90° and 180°
The rotary cylinders 18 Series have
been designed with seven different
bores in order to satisfy a large range
of operational requirements. As a result
of their design and the materials used,
these cylinders can be used in extreme
conditions with optimum results.
The rack and pinion are made of
hardened ground steel and the pinion is
mounted on two bearings.
In the cylinder end caps there are
screws, which allow rotation to be
adjusted by ± 7°.
GENERAL DATA
Type of construction
with tie-rods
Operation
double-acting
Materials
end-caps = AL
tube = ST35, coated carbon steel
seals = NBR, Buna -N
other parts = hardened steel
Type of mounting
hreaded holes in the central body
Standard rotation angles 90° - 180° (other on demand)
Operating pressure
0,5 – 10
bar (8 - 145 psi)
Fluid
clean air, without lubrication.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Discontinued
Quantities Limited
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,271,272,273,274,275,276,277,278,279,280 282,283,284,285,286,287,288,289,290,291,...406
Powered by: Camozzi Pneumatics Inc.