NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 282

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
259
CODING EXAMPLE
TABLE OF TORQUE FORCE IN Nm (THEORETICAL)
18
-
050
/
090
18
SERIES
050
BORE
032
= 32 mm
040
= 40 mm
050
= 50 mm
063
= 63 mm
080
= 80 mm
100
= 100 mm
125
= 125 mm
090
ROTATIONAL ANGLES
090
= 90°
180
= 180°
Ø
1
bar
2
bar
3
bar
4
bar
5
bar
6
bar
7
bar
8
bar
9
bar
10
bar
32
1,42
2,84
4,26
5,68
7,10
8,50
9,94
11,36
12,77
14,19
40
2,22
4,44
6,65
8,87
11,09
13,31
15,52
17,74
19,96
22,18
50
3,47
6,93
10,40
13,86
17,33
20,79
24,26
27,72
31,19
34,65
63
6,60
13,20
19,81
26,41
33,01
39,61
46,21
52,82
59,42
66,02
80
10,65
21,29
31,94
42,58
53,23
63,87
74,52
85,17
95,81
106,46
100
22,18
44,36
66,54
88,71
110,89
133,07
155,25
177,43
199,61
221,78
125
34,65
69,31
103,96
138,62
173,27
207,92
242,58
277,23
311,90
346,50
Discontinued
Quantities Limited
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,272,273,274,275,276,277,278,279,280,281 283,284,285,286,287,288,289,290,291,292,...406
Powered by: Camozzi Pneumatics Inc.