NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 289

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
266
Rotary Cylinders
Series 30
Cushioned and not cushioned
ø 50 - 63 - 80 - 100
Rotational angles 90° and 180°
The rotary cylinders Series 30 are made
of a special Aluminium profile.
Their compact dimensions and clean
lines give a good aesthetic appearance.
A unique wear resistant guide block
gives increased service life to the unit.
Positioning gears are provided for the
rotations.
On the heads there is a screw which
allows rotation to be adjusted by ± 5°.
GENERAL DATA
Type of construction profile
Operation
double acting
Materials
aluminium profile body & end blocks - NBR seals - other parts - hardened steel
Mounting
by means of holes in body
Bore
ø 50 - 63 - 80 - 100
Installation
in any position
Working temperature 0°C – 50°C (- 20°C on dry air) , (32 - 125°F, with dry air -4°F)
Standard rotation
90
° - 180°
Operating pressure 0.5 – 10 bar (8 - 145 psi)
Fluid
clean air with or without lubrication
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,279,280,281,282,283,284,285,286,287,288 290,291,292,293,294,295,296,297,298,299,...406
Powered by: Camozzi Pneumatics Inc.