NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 290

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
267
CODING EXAMPLE
TABLE OF TORQUE FORCE IN Nm (THEORETICAL)
30 -
050
/
090
-
3
30
SERIES
050
BORE
050
= 50 mm
063
= 63 mm
080
= 80 mm
100
= 100 mm
090
ROTATIONAL ANGLES
090
= 90°
180
= 180°
3
Without adjustable cushions
Ø
1
bar
2
bar
3
bar
4
bar
5
bar
6
bar
7
bar
8
bar
9
bar
10
bar
50
2,08
4,16
6,24
8,32
10,40
12,48
14,55
16,63
18,71
20,79
63
4,40
8,80
13,20
17,61
22,01
26,41
30,81
35,21
39,61
44,01
80
7,10
14,19
21,29
28,39
35,49
42,58
49,68
56,78
63,87
70,97
100
16,63
33,27
49,90
66,54
83,17
99,80
116,44
133,07
149,07
166,34
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,280,281,282,283,284,285,286,287,288,289 291,292,293,294,295,296,297,298,299,300,...406
Powered by: Camozzi Pneumatics Inc.